Product Info


Breakout Board for MEMs Barometric Pressure Sensor - SCP1000

sku: SEN-08161

Description: The SCP1000-D01 is a great IC - now you can play with it! This is a simple breakout board bringing the SPI interface pins to a 0.1" header.

Please note: We now stock the latest ASIC rev C (IC label 'D01').

The SCP1000 is the very first absolute pressure sensor on the market to use MEMS technology to grant 17-bit resolution. Under ideal conditions, this sensor can detect the pressure difference within a 9cm column of air.

VTI's SCP1000-D01 digital absolute pressure sensors are intended for barometric pressure measurement and altimeter applications for 30kPa...120kPa and -20C...70C measuring ranges. The pressure and temperature output data is calibrated and compensated internally and the communication between the SCP1000 and its host micro-controller is realized using an SPI interface.

SCP1000 is comprised of a VTI's 3D-MEMS capacitive sensing element, a dedicated low power CMOS interface ASIC with on-chip calibration memory, 4 preset measuring modes and a LCP (Liquid Crystal Plastic) MID (Molded Interconnect Device) housing. The component is a surface mountable device incorporating a circular vertical wall for easy waterproof sealing.

Four user selectable measuring modes combine 17-bit resolution (9cm of air column) with low or ultra-low power consumption, or alternatively 15-bit resolution (18cm of air column) with high speed data read (9Hz) or less than 5uA and power consumption. For example, at Low Power mode, the SCP1000 has an overall resolution of 2 Pa (15cm of air column) and a power consumption of 3.5uA.

This unit comes in a newly developed RoHS compliant plastic housing. Normal hot-air rework will destroy this sensor so we highly recommend this breakout board for prototyping.

Note: If you plan on using this board in direct sunlight, we suggest purchasing the SCP1000 Gasket as shown below in the related items.

Documents:

Pricing

49 in stock
backorder allowed
$34.95 price
$31.46 10-99 (10% off)
$27.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

12 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.