Product Info


Arduino Stamp

sku: DEV-08164

Description: Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implements the Processing/Wiring language. Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer (e.g. Flash, Processing, MaxMSP). The open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux).

This is the new, smaller, Arduino Stamp with ATmega168 (double memory size of the standard Arduino ATmega8). This device is quite a bit smaller and requires an external serial connection for programming. Because this is a new device, the price is higher than the larger NG board. Board comes fully assembled and tested with ATMega168 pre-loaded with bootloader.

Can't decide which Arduino is right for you? Arduino buying guide!

Documents:

Pricing

100 in stock
backorder allowed
$33.95 price
$30.56 10-99 (10% off)
$27.16 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.