Product Info


Arduino Serial USB Board

sku: DEV-08165

Description: Using the FT232RL, the Arduino Serial USB Board shows up as a com port allowing serial communication to and from the Arduino Stamp or any other serial device.

Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implements the Processing/Wiring language. Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer (e.g. Flash, Processing, MaxMSP). The open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux).

Documents:

Pricing

74 in stock
backorder allowed
$20.95 price
$18.86 10-99 (10% off)
$16.76 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
 

Comments

9 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.