Search
Product Info
Evaluation Board for MSP430F417
sku: DEV-08171
Description: This is the second generation development/prototype board for the MSP430F417 processor. Comes with battery power supply circuit, buzzer, new specialized LCD display, crystal oscillator circuit, JTAG port, LEDs, 2 larger Buttons, RS232 interface, and extension ports.- MCU: MSP430F417 with 32K Bytes Program Flash, 256 Bytes data Flash, 1K Bytes RAM
- JTAG connector
- Custom LCD panel with 5 digits, 5 decimal counters, special signs
- RS232 connector
- RS232 interface circuit with Tx, Rx signals
- Dallas touch button port
- Status LED
- Two buttons
- Buzzer
- CR2032 Lithium-battery holder 3V
- 32.768 kHz oscillator crystal
- TEST pin pull-down
- RST/NMI pin pull-up
- Power supply filtering capacitor
- Extension headers for unused uC pins
- PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
Documents:
- Datasheet
- Schematic
- LCD Pinout
- MSP JTAG connector (top view)
Dimensions: 3.15x1.96" (80x50 mm)
Software:
- msp430-417stk.asm test software for RS232 Tx/Rx, button scan, LED, buzzer, Dallas iButton check present
- DCO calibration subroutine, useful when you need to know at what frequency MSP430 is running
- Real Time Clock subroutine - software implementation
- I2C EEPROM subroutines - 24xx eeprom subroutines
- Uart subrotine - software implementation of serial communication 9600,1,8,N
Batteries: Additional CR 2032 batteries available here
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.















Log in to post comments.