Product Info


20 Channel EM-408 SiRF III Receiver with Antenna/MMCX

sku: GPS-08234

Description: The EM-408 GPS module from USGlobalSat based on the spectacular SiRF StarIII chipset. This complete module is built upon the same technology as the ET-301, but includes a built-in patch antenna and an MMCX connector for an optional external antenna! 5-pin interface cable included.

Please note the EM408 uses a 5-pin cable and is not compatible with the 6-pin cable included with the EM406.

Check out our GPS buying guide!

Features: 
  • 20-Channel Receiver
  • Extremely high sensitivity : -159dBm
  • 10m Positional Accuracy / 5m with WAAS
  • Hot Start : 8s
  • Warm Start : 38s
  • Cold Start : 42s
  • 75mA at 3.3V
  • 20gram weight
  • Outputs NMEA 0183 and SiRF binary protocol
Dimensions: 35mm x 36mm

Documents:

Pricing

202 in stock
backorder allowed
$64.95 price
$58.46 10-99 (10% off)
$51.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

4 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.