Product Info


Development Board for AT91SAM7X256

sku: DEV-08244

Description: Large development board for the SAM7X256 ARM processor.

Features:

  • MCU: AT91SAM7X256 16/32 bit ARM7TDMI™ with 256K Bytes Program Flash, 64K Bytes RAM, CAN, USB 2.0, Ethernet 10/100, RTT, 10 bit ADC 384 ksps, 2x UARTs, TWI (I2C), 2x SPI, 3x 32bit TIMERS, 4x PWM, SSC, WDT, PDC (DMA) for all peripherals, up to 55 MHz operation
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • Nokia 6610 128x128 TFT 12 bit COLOR LCD with back light
  • Ethernet 10/100 PHY with KS8721BL
  • USB connector
  • Two channel RS232 interface and drivers
  • SD/MMC card connector
  • Joystick with 4 direction and push action
  • Two buttons
  • Audio in and Audio Out jacks for microphone and headphones
  • On board Speaker with volume control potentiometer
  • Trimpot connected to ADC
  • Thermistor connected to ADC
  • On board voltage regulator 3.3V with up to 800mA current
  • Single power supply: 6V AC or DC required, or power from USB
  • Power supply LED
  • Power supply filtering capacitor
  • Reset circuit , RESET button
  • 18.432MHz crystal on socket
  • Extension headers for all uC ports
  • PCB: FR-4, 1.5 mm (0.062"), soldermask, silkscreen component print

Dimensions: 128 x 98 mm (5 x 3.8")

Documents:

Software:

Pricing

7 in stock
backorder allowed
$119.95 price
$107.96 10-99 (10% off)
$95.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.