Search
Product Info
5V DC to DC Step Up - 2xAA
sku: PRT-08249
Description: The is a wonderfully simple 5V power source from Bodhilabs. This unit uses a two AA batteries and generates 5V using a DC to DC step up circuit. A jumper is provided on the unit to disconnect power and includes a terminated (right is red) connector. Perfect for all those 5V applications that need to be small, and run on less than 200mA.Specifications:
- Voltage regulation: +5V +/-3%
- Typical current: 200mA or less.
- Typical ripple: 100mV peak-peak (*) @ 135kHz
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















There´s some datasheet about this? This one uses the same board than the 5V DC to DC Step Up - VPack PCB?
regards.
http://www.sparkfun.com/commerce/product_info.php?products_id=8601
I can't seem to find any dimensional drawings for this device.
It does fit... barely, which is good and bad. It will be extremely hard to make the battery holder stationary unless you glue it, but at least it fits.