Product Info


Solar Module DC Power Source

sku: DEV-08251

Description: This is a small solar power module designed to plug directly onto the MSP development boards but can be used with any 3.3V system. This includes a small solar panel and a AA battery holder. Perfect for low power projects that need rechargeable 3.3V power.

Includes cable as shown.

Features:
  • SOLAR PANEL 2.4VDC 80mA with DC/DC voltage boost converter
  • JTAG connector for direct plug in MSP430 2x7 JTAG connector to provide power for the target board
  • Suitable AA sized rechargeable batteries
Dimensions: 56x48 mm (2.2x1.9")

Documents:

Pricing

out of stock
$12.95 price
$11.66 10-99 (10% off)
$10.36 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.