Search
Product Info
Humidity and Temperature Sensor - SHT15 Breakout
sku: SEN-08257
Description: This is a simple breakout board for the SHT15 humidity sensor from Sensirion. The SHT15 digital humidity and temperature sensor is fully calibrated and offers high precision and excellent long-term stability at low cost. The digital CMOSens Technology integrates two sensors and readout circuitry on one single chip.
These sensors are really impressive! Very sensitive and straight forward to use. Board comes assembled and tested with the SHT15.
Features:
- 2 factory calibrated sensors for relative humidity & temperature
- Digital 2-wire interface
- Precise dewpoint calculation possible
- Measurement range: 0-100% RH
- Absolute RH accuracy: +/- 2% RH (10...90% RH)
- Repeatability RH: +/- 0.1% RH
- Temp. accuracy: +/- 0.3°C @ 25°C
- Fast response time < 4 sec.
- Low power consumption (typ. 30 µW)
- Low cost
- High precision sensor at low cost
- Leading CMOSens Technology for superior long-term stability
- Precise data logging
- Transmitters
- Automation & process control
- Building control and HVAC
- Test & Measurement
- Medical
Pricing
Comments
7 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















The thing works great, though the temp reading takes longer than the humidity - and I really dont know what I need 14 bits of precision for something that's only +/- 1.8% accurate.
They also give you a non-linear curve fit equation and another one that does temperature compensation for humidity. Very sensitive - i can blow on it from 5 feet away and it notices.
So test the board in your circuit before you install it in a way that blocks those resistors from being removed.
Also, I recommend Mouser 651-1725672 as a really tidy connector that solders directly onto this board. It dwarfs the sensor, but if you're running a cable to the sensor mounted inside an enclosure, it's nice to have screw terminals.
The current 10K pull-ups cause quite a bit of slew on the data line and limit speed. I'd prefer the trade-off of added current draw when transmitting on the bus over the lower data rate possible with higher value pull-ups.
I thought that both resistores on I2C were pull-up, wired to VCC. Does anyone know the reason for it on this board.