Product Info


UberTracker

sku: GPS-08289

Description: The UberTracker represents a merger of GPS and Cellular technologies into one package capable of real-time asset tracking. Utilizing a Telit GM-862 Quad GSM cellular module and a US Globalsat EM-406 GPS module, GPS fixes are taken according to a user specified interval, then reported via email or GPRS to the user’s designated email address or web server according to a user specified number of logs per report.


The UberTracker is designed to work with a 6V input, or between 8V and 14V with the use of the included regulator module for use in automotive applications. It uses the Telit GM862 Quad GSM cellular module and the US GlobalS at EM406 GPS SiRF III GPS module.


The UberTracker is FCC and PTCRB certified. Use of this device requires a SIM card with an active AT&T Wireless data account configured for GPRS, preferably an unlimited account to avoid the possibility of excessive data fees. An unlimited account is not necessary, though we do recommend it.


If the user wishes to alleviate themselves of the hardware, configuration and network support of operating an UberTracker, we invite them to visit our tracking partner Track America at www.trackamerica.net.


The UberTracker comes with a programming adapter with which to do device configuration, a 12V to 7V power converter for automotive applications, and a set of wire nuts for easy installation.


Specifications and Features:

  • Able to report via email in 3 different formats: Google Maps links, regular text and NMEA standard (RMC)
  • Configurable to send to a web server
  • Able to take GPS fixes as frequently as one per minute or as infrequently as one per day
  • Configurable to send between 1 and 6 GPS logs per report
  • Device will retain up to 240 individual logs in areas of poor cellular coverage, and will report them when a connection is re-established
  • Input Voltage: 6V (Max 7.2V), or 8v to 14V with converter
  • Current Draw:
    • GPS operations: 160 mA
    • Cellular GPRS Operations:
    • Average: 400mA
    • Peak: 2A
  • GPRS Output Power: 1W peak
  • GPS Sensitivity: -158dBm
  • Operating temperature: +80 to –30C

Dimensions: 4.55 x 3.30 x 1.25”
Documents:
UberTracker User's Manual
Schematics: UberTrackerSchematics.zip

Pricing

9 in stock
backorder allowed
$324.95 price
$292.46 10-99 (10% off)
$259.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

10 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.