Search
Product Info
12 Channel Micro-miniature GR-10 GPS Receiver
sku: GPS-08291
Description: When a postage stamp is just too big, take a look at the MN1010. At 10x10mm in size, this is the smallest receiver we've ever sneezed and lost. With two serial ports, 35mA operating current, and high sensitivity, this miniscule receiver opens new doors for tracking. Module outputs the standard NMEA sentences at 4800bps. Please note this unit requires an antenna (which will be many times the size of the receiver itself) and has a tight 1.0mm pitch footprint. Checkout the size comparison between the EM-406A, Lassen iQ, Copernicus, and MN1010!This product used to be called the GR-10. The GR-10 was just a MN1010 from Micro Modular with a sticker on it that read 'GR-10'.
Check out our GPS buying guide!
Features:
- Sensitivity: -152dBm
- Accuracy: <3m
- Power: 35mA @ 1.8V
- Hot start: 4 Seconds
- Warm start: 8 seconds
- Cold Start: 42 Seconds
Documents:
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















More info here:
http://www.geocities.com/rdh82000/APRS/TinyGPS.htm
Robert