Search
Product Info
LiPoly Fast Charger - 5-12V Input
sku: PRT-08293
Description: A SparkFun original Lithium Polymer charger. This little black box charges single cell lithium polymer batteries with a max rate of 1A. This works well with our 5V/1A regulated supply. The charge output is via a 2-pin screw terminal. Top pin is ground, bottom pin is charge pin. Based on the popular Microchip part MCP73843-410.Documents:
Pricing
Comments
16 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















The reason I'm asking is because I'm making a project with limited space and I want to integrate the charger.
This charger will work on Li Ion batteries but will under charge them by about 10%. These want to be charged to 4.2V versus 4.1V for Li Polymer.
I am also curious about the possibility of having a load hooked up in parallel with the battery.
Btw, this can be powered from a USB but won't get the full charger current (1A) due to the USB specs.