Product Info


Evaluation Board for MSP430FG4619

sku: DEV-08298

Description: This is a feature rich evaluation board for the MSP430FG4619 microcontroller.

Features:

  • MCU: MSP430FG4619 with 120K Bytes Program Flash, 256 Bytes data Flash, 4K Bytes RAM
  • NOKIA 6610 LCD 128x128 pixels 12 bit color LCD with backlight
  • Joystick with 4 directions and push button function
  • Two buttons
  • SD/MMC card connector
  • MMA7620 3 axis accelerometer
  • IrDA transceiver
  • UEXT connector which allow other Olimex's modules to be connected like: MOD-MP3, MOD-NRF24L01, etc.
  • JTAG connector
  • 32.768 kHz oscillator crystal
  • 8MHz crystal oscillator
  • Power supply voltage regulators and filtering capacitor
  • Extension headers for all uC pins
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, white silkscreen component print
Dimensions: 81x62 mm (3.19x2.44")

Documents
:

Hardware:

Software:
  • Demo code for ball moved by the accelerometer with pan and tilt of the board
  • Labirinth game demo code

Pricing

24 in stock
backorder allowed
$119.95 price
$107.96 10-99 (10% off)
$95.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.