Product Info


RFID Tag - 125kHz

sku: COM-08310

Description: This is a basic RFID tag used for presence sensing, etc. Works in the 125kHz RF range. These tags come with a unique 32-bit ID and are not re-programmable. Card is blank, smooth, and mildly flexible.

Features:
  • EM4001 ISO based RFID IC
  • 125kHz Carrier
  • 2kbps ASK
  • Manchester encoding
  • 32-bit unique ID
  • 64-bit data stream [Header+ID+Data+Parity]
Dimensions: 2.13 x 3.35 x 0.03" (54 x 85.5 x 0.8mm)

Pricing

2450 in stock
backorder allowed
$1.95 price
$1.76 10-99 (10% off)
$1.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
 

Comments

7 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.