Search
Product Info
GPS Evaluation Board
sku: GPS-08334
Description: This is an evaluation board for our various GPS modules that incorporates many new features! This one board supports connection to the various GPS modules sold by SparkFun. Serial interface for USB over the FT232RL and a classic RS232 interface. Power is provided over USB or a DC barrel jack. A power switch, port selection, and serial isolation switches are available.Check out our GPS buying guide!
Supported Modules:
- FV-M8 (formerly EB-85A)
- EM406
- EM408
- Lassen iQ
- Copernicus (requires female socket installation)
- On board 5V regulation
- Power over USB
- Power over 5.5x2.1mm barrel jack (center positive)
- Status LED
- 12mm Coin Cell backup battery holder
- Serial over USB (FT232RL VCP)
- Serial over dual RS232 connection
- All serial ports broken out
Software:
- Mini GPS Software
- GPSTrace Software
- Trimble GPS Monitor (for Lassen iQ and Copernicus)
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


























the red LED lighting. I have the 4800 speed set in
the COM 5 port. I have an antenna plugged into the SMA
connection. The switches are set correctly I think to
USB / INT. I don't have a coin battery for it yet but I don't think that is needed to get the thing to run. Do
I have a bad board?
Kurt
I seem to have connected the necessary cables... but nothing happens...