Search
Product Info
Quad-band Cellular 9" Antenna SMA
sku: CEL-08347
Description: This high gain, 9" antenna is perfect for AVL applications where cellular reception is a must. Connector is regular SMA so don't confuse it with 2.4GHz antennas.Specifications:
- GSM/850E : 824 to 894MHz
- GSM : 880 to 960MHz
- DCS : 1710 to 1880MHz
- PCS : 1850 to 1990MHz
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.