Search
Product Info
Breadboard Power Supply USB - 5V/3.3V
sku: PRT-08376
Description: A very simple breadboard power supply kit that takes power from any USB port and outputs a fuse protected and regulated 3.3V. The .1" headers are mounted on the bottom of the PCB for simple insertion into a breadboard. Pins labeled 5V/GND 3.3V/GND plug directly into the power lines.When you plug this board into a breadboard you must be aware that the unused power and ground pins will short if they are inserted into a bread board row. To avoid this problem, orient the board so that the unused power pins are left off the side of the breadboard. You can also orient the board sideways and utilize both 5V and 3.3V at the same time.
USB v2.0 specifies a max of 500mA at 5V. The on-board fuse limits the current to 500mA. Board has a handy On/Off switch.
Comes as a bag of parts kit and is easily assembled if you can follow the silkscreen indicators and have beginning experience with a soldering iron. You will need to read the resistor bands or use a multimeter to determine the resistor sizes.
Check out our Unregulated Power Supply Tutorial!
Kit Contains:
- USB type B connector
- TO-220 Voltage Regulator (LM317 1.5A max current)
- PTC Resettable Fuse
- 100uF 35V Capacitor
- 10uF 25V Capacitor
- 0.1uF 50V Capacitor
- Power LED
- SPDT Slide Switch
- 4pcs 0.1" Header Pins
- 330 Resistor 1/6W
- 390 Resistor 1/6W
- 240 Resistor 1/6W
- Bare PCB with Silkscreen Indicators
Documents: Schematic
Dimensions: 1.25x1.25"
Pricing
Comments
9 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















What kind of conditioning the VBUS needs ...
should I take this kit but remove the voltage regularot + resistors R1 and R2? i.e. create a short between the positive of C1 and C2 and remove anything in between ( reg + 2 resistors) ?
OR maybe there is a kit available for this purpose already? seems awfully useful but can't find it...
http://www.ftdichip.com/Documents/DataSheets/DS_FT232R_V202.pdf
I'm a bit confused as to how the header pins are to go on this PCB though. Are you suppose to put the pin through the bottom so that the plastic sits on the bottom and you solder it from the top of the PCB(where all of the components are)?