Product Info


Soldering Station Variable Temperature 70W - Analog

sku: TOL-00084

Description: Temperature controlled, anti-static soldering station. An excellent alternative to the Radio Shack fire-starter you are used to - at an equally excellent price! Unit includes base unit, soldering iron with tip, and stand with sponge. We've converted our irons in the assembly room to these lead-free stations.

We recommend the LF-LI or LF-LB solder tips (pictured) to replace the stock tip if you are working on fine pitch components.

Features:

  • Lead-free capable
  • Temperature adjustable from 220-480°C (428-896°F)
  • 70W Iron
  • Includes tip LF-2B
  • 1 year manufacturer's warranty
  • 110VAC Standard Power
  • ESD Safe
  • 4.5 lbs. shipping weight

Be sure to checkout our Surface Mount Soldering Tutorial and our SMD soldering guide.

Pricing

292 in stock
backorder allowed
$79.95 price
$71.96 10-99 (10% off)
$63.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

14 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.