Search
Product Info
Coridium ARMmite Wireless
sku: DEV-08406
Replacement: None. There is no direct replacment for this board. This page is for reference only.
Description: A low-cost single board computer solution. Perfect for small volume applications that require customization. Featuring 24 TTL compatible digital I/Os shared with 8 10-bit A/D pins with Zigbee, Bluetooth® or USB optional interfaces. The BASIC compiler is easy to learn, or the pre-configured C compiler is easy to use.
Unleash the power of a 32 bit processor, running at 60 MHz to solve your control problem. Save time with built in support for PWM, SPI, 1-Wire, I2C, Pulse timing, Synchronous and Asynchronous serial protocols.
Features:
- Simply Connected™ Technology
- ARM7 CPU running at 60MHz
- Programmed via Serial interface over optional Zigbee, Bluetooth or USB
- BASIC compiler runs >10 million lines of codes/sec
- 32K Flash memory with 12K available for user code
- 8K SRAM memory with space for over 1000 user variables
- 24 TTL compatible digital I/O
- 8 10-bit A/D converter channels
- Onboard regulated power supply runs off 5-6V DC input
- Internal supplies of 3.3V and 1.8V
Digital Inputs and Outputs:
- 24 pins programmable for input or output
- >1 million IO operations/sec
- SPI support builtin with 800 Kb transfer rate
- I2C support with 380 Kb transfer rate
- SHIFT routines for Sync serial busses at 1.2 Mb rate
- 1-Wire support
- Async SERIAL builtin support upto 115.2 Kb
- Pulse timing and generation with 1 uSec resolution
- PWM with 8bit resolution
- Frequency synthesis to 50 kHz
- TTL compatible, 2.4V threshold
- IOs 5V tolerant
Software:
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Log in to post comments.