Search
Product Info
RFID Reader ID-12
sku: SEN-08419
Description: This is a very simple to use RFID reader module. With a built in antenna, the only holdup is the 2mm pin spacing (breakout board available below). Power the module, hold up a card, and get a serial string output containing the unique ID of the card.Features:
- 5V supply
- 125kHz read frequency
- EM4001 64-bit RFID tag compatible
- 9600bps TTL and RS232 output
- Magnetic stripe emulation output
- 100mm read range
Dimensions: 25x26mm
Documents: Datasheet
Pricing
Comments
10 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.
























Quick note: Even though it is not immediately clear in the datasheet, you DO need a pull-up resistor on the data pins even in ASCII mode.
The ID-12 easily detected all 4 of the RFID cards I tried, my indicator LED flashing as each card was read.
Next, I interfaced the ID-12 to my PC through a serial connection, and used Windows Hyperterminal to display the incoming ASCII data.
The ID-12 performed perfectly, and I highly recommend it.
regard
Daniel
- connect D0 to pin 5-yellow of a TTL-232R USB cable and use 'screen /dev/ttyUSB0' (or similar) to see output (you can also use the 5V provided by pin 3-red)
- no pull-up needed on D0
- pins required some bending and shoving to get it to fit in a breadboard - use the breakout board and headers
Do you have a delivery to Croatia?