Search
Product Info
Jumper Wires Premium 6" F/F Pack of 10
sku: PRT-08430
Description: This is a SparkFun exclusive! These are 155mm long jumpers with female connectors on both ends. Use these to jumper from any male header on any board, to any other male header. Combine these with our male to male jumpers to create a male to female jumper. Multiple jumpers can be installed next to one another on a 0.1" header. Comes as 1 package of ten jumpers (colors shown).Dimensions: 155mm +/-5mm long
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



























This is what I need to mate with my mini-grabbers, instead of using bare metal connectors which just fall off.