Search
Product Info
Jumper Wires Premium 6" M/M Pack of 10
sku: PRT-08431
Description: This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any female header on any board, to any other female header. Combine these with our female to female jumpers to create a male to female jumper. Multiple jumpers can be installed next to one another on a 0.1" header. Comes as 1 package of ten jumpers (colors shown).Dimensions: 155mm +/-5mm long
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




























I have another set of jumper wires that I really want to like, they're really flexible and come in exactly the right lengths, but the molded ends are just slightly too big to use next to each other in headers or breadboards. Needless to say the ones listed here get a lot more use.