Product Info


IMU 6 Degrees of Freedom - v4 with Bluetooth® Capability

sku: SEN-08454

Description: The 6DOF v4 Inertial Measurement Unit (IMU) is the latest Sparkfun IMU offering. The v4 provides 3 axes of acceleration data, 3 axes of gyroscopic data, and 3 axes of magnetic data. Each independent channel is user selectable, as is the sampling frequency. The device can also report in ASCII or binary format, and can work over a wireless Bluetooth® link or a wired TTL serial connection. Control is provided through an LPC2138 ARM7 processor with plenty of extra memory for custom code development. All code is written using the free WinARM development platform. With our available source code, you can be doing your own development in minutes!

For a wireless link, the 6DOF will communicate with any Bluetooth® device that supports the Serial-Port-Profile (SPP - most do!). However, because of the dense amount of data across the serial link we recommend the BlueDongle USB device below.

Note: We've been encountering a lot of noise on the x-axis magnetometer when using the 6DOF over Bluetooth. If the output of this sensor is of vital importance, we really suggest using the IMU over a hard-wired interface, which will drastically diminsh the noise. Our engineers are aware of the issue and in the process of resolving it. Please contact our tech support team (techsupport at sparkfun dot com) if you have any questions.

Features:
  • Input Voltage: 3.7V to 7VDC
  • LPC2138 ARM7 Processor
  • Freescale MMA7260Q triple-axis accelerometer, settable to 1.5g, 2g, 4g or 6g sensitivity
  • 2 Invensense IDG500 500 degree/second dual-axis gyros (total of 4 axis)
  • Honeywell HMC1052L and HMC1051Z magnetic sensors
  • Roving Networks Bluetooth Module
  • Tri-color status LED
Board stack comes fully assembled as shown. All sensors are internally temperature compensated. All readings are available through any terminal program in either ASCII, binary format, or with the improved 6DOF v4 IMU Mixer demo application (source code also available).

Documents:

Firmware:

Pricing

34 in stock
backorder allowed
$449.95 price
$404.96 10-99 (10% off)
$359.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

16 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.