Search
Product Info
LilyPad Arduino 168 Main Board
sku: DEV-08465
Description: This is LilyPad Arduino - the main board consisting of an ATmega168V with the Arduino bootloader and a minimum number of external components to keep it as small (and as simple) as possible. Board will run from 2V to 5V. The latest version of the LilyPad supports automatic reset for even easier programming. The back side of the LilyPad is now completely flat! We now use a surface mount programming connector to keep the header from poking through.Note: This is a temporary revival of the LilyPad with ATmega168. Once we have proper stock of the ATmega328, this board will be re-retired. The LilyPad w/ ATmega168 works fabulously with Arduino, but has 16K versus 32K of the ATmega328.
LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!
Can't decide which Arduino is right for you? Arduino buying guide!
Dimensions:
- 50mm outer diameter
- Thin 0.8mm PCB
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.







































Log in to post comments.