Search
Product Info
LilyPad Power Supply
sku: DEV-08466
Description: A small, but mighty power supply. This board was designed to be as small and inconspicuous as possible. Pop in a AAA battery, flip the power switch, and you will have a 5V supply to power your LilyPad network. Good up to 100mA. Short circuit protected.This board has AAA battery clips but can use an input from 1.2V to 5V. Our lithium polymer batteries are a good, rechargable alternative.
LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable - but be sure to remove the battery!
Dimensions:
- 56x26mm
- Thin 0.8mm PCB
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















You're probably looking at the NCP1400 5V Step-up regulator. Here's a datasheet.
-techsupport at sparkfun dot com
I'm kinda new to this and i want to know, if I connect these two together and add an AAA battery, will it work fine?
Thanks-
R