Product Info


Dual Axis Accelerometer Breakout Board - ADXL321 +/-18g

sku: SEN-00848

Description: Breakout board for the dual axis ADXL32x accelerometers. Brings out the analog voltage levels from the X and Y axis to a standard .1" header. The ADXL320 can be powered from 2.4V-5.25V. The Self-Test pin can be used to verify sensor operation.

Board comes fully assembled and tested with selected sensor and 0.1uF filtering capacitors.

Installed Sensor: ADXL321 (+/- 18g)

Dimensions: 18x18 mm (0.70x0.70")

Documents:

Software: The ADXL32x outputs an analog voltage. This voltage is in ratio to the measured acceleration and to the supply voltage (ratiometric). You will need some extra hardware to convert this analog signal to a usable digital one. Luckily, many uCs have a built in Analog to Digital converter.

Pricing

18 in stock
backorder allowed
$29.95 price
$26.96 10-99 (10% off)
$23.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.