Product Info


Polymer Lithium Ion Batteries - 2000mAh

sku: PRT-08483

Description: These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 2000mAh! This battery comes terminated with a standard 2-pin JST connector - 2mm spacing between pins. Do not attempt to charge these with anything but a charger specifically designed for Lithium Ion batteries.

Features:
  • 2C continuous discharge
  • Excellent long-term self-discharge rates (<8% per month)
  • Robust power source under extreme conditions (-25 to 60C)

Dimensions: 0.25x2.1x2.1" (5.8x54x54mm)

Weight: 36g (1.27oz)

Documents:

Pricing

2300 in stock
backorder allowed
$16.95 price
$15.26 10-99 (10% off)
$13.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

10 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.