Search
Product Info
Polymer Lithium Ion Batteries - 6Ah
sku: PRT-08484
Description: If you need some juice, this 6Ahr triple pack is for you. These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 2000mAh! This solid 3 cell pack (6Ahr) comes terminated with a standard 2-pin JST connector - 2mm spacing between pins. Do not attempt to charge these with anything but a charger specifically designed for Lithium Ion batteries.These three cells have been match for internal impedance and can be fully charged and discharged in parallel.
Features:
- 2C continuous discharge
- Excellent long-term self-discharge rates (<8% per month)
- Robust power source under extreme conditions (-25 to 60C)
Dimensions: 0.75x2.1x2.1" (19x54x54mm)
Weight: 110g (3.88oz)
- UnionBattery-2000mAh.pdf
- JST connector
- Digikey 455-1734-1-ND (Top Entry)
- Digikey 455-1749-1-ND (Side Entry)
Pricing
Comments
9 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















https://www.sparkfun.com/commerce/product_info.php?products_id=726
A quick answer would be appreciated.
Many thanks!
http://www.sparkfun.com/commerce/product_info.php?products_id=8293
it has a max output of 1A and under basic math it will take about 6 hours to charge a completely died battery
When batteries are hooked up in series is when you start looking for a charger that can handle two or more cells.
you have to remember the inefficiencies of a boost converter (approx 40% to 70%)
And the iphone internel battery is 1280 mAh battery you are getting about 42%
2) Just a heads up that the datasheet above is the one for the 2Ah pack, not this 6Ah one...