Search
Product Info
Bluetooth Modem - Roving Networks RS232
sku: WRL-08495
Description: FireFly is a Roving Networks' RN-41 Bluetooth® module with RS232 circuitry on the front end. This allows the user to access the RN-41 AT command set over a common COM port. FireFly enables wireless connections to any legacy serial port and supports bi-directional RS-232 signaling at a rate of up to 464Kbps. Just attach FireFly to your device's RS232 or EIA232 port, power it, and you're connected. The transmit range can be up to 330' (100m), depending upon environmental considerations.Please note: The power jack on the side of the unit is a small 3.5x1.2mm jack. The center pin is positive and requires 5-11VDC.
Features:
- Wireless cable replacement: use to replace cables or where cabling is not possible or practical
- Very low power consumption (<5ma idle, 10-40ma connect)
- Bluetooth® Technology v2.0 compliant
- FCC, IC, CE certified, and RoHS compliant
- Class 1 high powered radio for long range operation
- Easy to use settings via on board DIP switches
- RS232 driver built in
FireFly uses the standard
Documents:
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.













To make a DIY battery pack, get size H DC power plug from Radio Shack (274-1571) and a 9v battery snap (270-324) and some batteries. Works great!