Product Info


Compass Module with Tilt Compensation - OS5000-S

sku: SEN-08507

Description: The OS5000-S is an extremely small form factor (1x1” square) three axis, tilt compensated digital compass. The flexible design uses a simple RS232 serial connection for system integration. The OS5000-S provides precise heading, roll and pitch data ideal for rapid attitude measurement. The compass offers an easy to use ASCII interface which includes hard-iron calibration and simple data configuration for your application.

Features:

  • Precision Compass:
    • 0.5 degrees nominal heading accuracy
    • 0.1 resolution
  • Roll & Pitch full rotation (<1 degree (0-60 degrees))
  • Tilt-compensated (electronically gimbaled)
  • Hard and soft-iron compensation routines
  • 3 Axis Honeywell Magneto Resistive Sensors
  • 3 Axis ST Accelerometer for Roll and Pitch Angle Measurement (Full Range)
  • Design uses 24 bit A/D converter
  • 50 MIPS processor supporting IEEE floating point math
  • RS232 Serial version - pigtail cable and CD are included!
  • 7 Pin Molex Connector for Serial Connection
  • Baud rate programmable: 4,800 to 115,000 baud
  • Low Power Circuit Consumption: 3.3V – 5V @ <30ma
  • High data update rate to 40HZ
  • Support for True or Magnetic North output
  • Operating temperature: -20C to 70C (-40C to 85C storage)
  • OS5000-S is the next generation replacement to the OS1000 Compass

Dimensions:

  • 0.3x1.0x1.0”
  • Less than 2g

Documents:

Pricing

5 in stock
backorder allowed
$259.95 price
$233.96 10-99 (10% off)
$207.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

4 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.