Search
Product Info
Breakout Board for CP2102 mini USB to Serial
sku: DEV-08531
Description: The μUSB-MB5 is a USB to serial (TTL) converter which is simple, cost effective, very small and easy to use. It uses a mini-B type USB connector to connect to your PC and is based on the CP2102 Bridge from Silicon Labs. It provides the user with multi baud rate serial data and access to flow control signals in a convenient 10 pin 0.1” pitch Dual-In-Line package.The μUSB-MB5 makes an easy USB-Serial interface, so you can easily create USB to RS-232 converters. In any application, make sure the TX and RX lines from the μUSB are crossed over to the attached peripheral. That is, the TX from the μUSB connects to the RX of the target and the RX from the μUSB connects to the TX of the target device.
Please note: The TX and RX signal levels are between 0.0 Volts and 3.3 Volts.
Features:- USB 2.0 compliant 12Mbps maximum speed
- Hardware or Xon/Xoff handshaking supported; 300bps to 1Mbps
- UART supports 5-8 bit data, 1-2 Stop bits, odd/even and no parity
- Integrated EEPROM for Vendor ID, product ID, serial number, release number
- On-chip 3.3V regulator available
- Virtual COM port drivers allow operation with existing COM port PC applications
- Supports Windows, MAC (OSX-9 and above) and Linux (2.4 kernel and above)
- Self powered or USB powered
- Traffic/Operation LED indicates board status
Documents:
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















Log in to post comments.