Search
Product Info
Serial Miniature OLED Module 0.96"
sku: LCD-08538
Description: A unique little module from 4D Systems, the uOLED-96-G1 is compact & cost effective all in one smart OLED Display with an embedded graphics controller. The simple to use embedded commands not only control background color but can produce text in a variety of sizes as well as draw shapes in 256 or 65,536 colors while freeing up the host processor from the processor hungry screen control functions. Even a simple micro-controller with a standard serial or USB interface can drive the µOLED-96-G1 module with ease.Features:
- 96x64 pixel resolution, 256 or 65K true to life colors Enhanced OLED screen
- 0.96” diagonal. Module Size: 32.7 x 23.0 x 4.9mm. Active Display Area: 20mm x 14mm
- OLED requires no backlight with near 180° viewing angle
- Easy 5 pin interface to any host device: VCC, TX, RX, GND, RESET
- Voltage supply from 3.6V to 6.0V, current @ 40mA nominal when using a 5.0V supply source
- Serial Interface (0V to 3.3V) with auto-baud feature (300 to 256K baud)
- Powered by the 4D-LABS GOLDELOX processor
- Module can be driven over serial (TTL) to USB adapter
- Onboard micro-SD (uSD) memory card adapter for storing of icons, images, animations, etc. (64Mb to 2Gb)
- Three selectable font sizes (5x7, 8x8 and 8x12) for ASCII characters as well as user-defined bitmapped characters (32 @ 8x8)
- Built in graphics commands such as: LINE, CIRCLE, RECTANGLE, TEXT, USER BITMAP, BACKGROUND COLOUR, PUT PIXEL, IMAGE, etc.
- uOLED-96-G1
- Demo video on youtube
- 4D Systems OLED Tutorial by Jenny
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.















Log in to post comments.