Search
Product Info
PICASO VGA/SVGA Graphics Controller
sku: DEV-08541
Description: The uVGA-PICASO-MD1 is a compact & cost effective drop in embedded graphics engine that will deliver stand-alone functionality to your project. The simple to use embedded commands not only control background color but can produce text in a variety of sizes as well as draw shapes in 256 colors while freeing up the host processor from processor hungry screen control functions. This means a simple micro-controller with a standard serial interface can drive the module with ease.Features:
- Intelligent and fully integrated VGA/SVGA Display Graphics Controller
- Tiny 28 pin module, powered by the 4D LABS PICASO chip - a powerful DSP/Controller based multi purpose graphics engine
- Low Power design: 3.0-3.6V supply @90mA
- 256 colors with standard resolution modes for QVGA (320x240), VGA (640x480) and SVGA
- The uVGA-PICASO-MD1 supports multiple resolutions within the same module. Resolutions are selectable during run time under host control. Resizeable viewing window allows partial/full screen control.
- The digital video signals facilitate using a simple Resistor-DAC to drive any standard VGA monitor
- 512K bytes of onboard SRAM for video memory allows 8 pages for QVGA, 2 pages for VGA and 1 page for SVGA resolutions
- RX and TX signals (TTL levels) provide a simple serial host interface. The serial interface allow the μVGA-PICASO-MD1 graphics module to be connected to any host controller such as a PIC, AVR, STAMP, ARM, Propeller as well as a PC. The host controls the module by sending simple serial commands.
- Auto baud rate detection from 2400 baud to 1Mbit/sec.
- Powerful, easy to use and understand built in graphics functions allow drawing of lines, rectangles, circles, ellipses, text, images, icons, user defined bitmaps and much more
- SPI signals (SDI, SDO, SCK) allow the module to be connected to a number of SD and MMC memory cards (from 64Mb up to 2Gb) that can store images, icons, and other graphics objects.
- Future upgrades and enhancements are easily achieved by uploading PmmC (Personality module micro Code) files. PmmC files allow the PICASO chip to be uploaded with the latest micro-Code firmware.
- System designers can incorporate the uVGA-PICASO-MD1 module directly into their application, saving space and cost. Reference designs enable the user to create a platform to incorporate the uVGA-PICASO easily.
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.














Log in to post comments.