Product Info


Bluetooth DIP Module - Roving Networks

sku: WRL-08550

Description: This is a simple DIP breakout for the Roving Networks Bluetooth® module. Two 0.1" headers allow easy and quick breadboarding. All pertinent pins are broken out and labeled.

The module from Roving Networks is powerful, small, and very easy to use. This Bluetooth® module is designed to replace serial cables. The Bluetooth® stack is completely encapsulated. The end user just sees serial characters being transmitted back and forth. Press the 'A' character from a terminal program on your computer and an 'A' will be pushed out the TX pin of the Bluetooth® module.

Please note: This module will be replacing the phased-out Mitsumi module. The RN-41 has a lower cost and a more robust AT command set. The shape, size, and pinout of this module is the same as the Mitsumi part, although there are extra pads on the bottom of the device for added functionality.

Do not attach this device directly to a serial port. You will need an RS232 to TTL converter circuit if you need to attach this device to a computer.

Features:

  • Fully qualified Bluetooth module
  • FCC Certified
  • Fully configurable UART
  • UART Data rates up to 3Mbps
  • Over air data rate of 721kbps to 2.0Mbps
  • Low power sleep mode
  • Compatible with all Bluetooth® products that support SPP (almost all do)
  • Includes support for BCSP, DUN, LAN, GAP SDP, RFCOMM, and L2CAP protocols
  • 3.3V operation
  • Status pin
  • Bluetooth® Technology v2.0 compatible
  • Class 1 power output
Dimensions: 1.0x0.9"

Documents:

Pricing

42 in stock
backorder allowed
$59.95 price
$53.96 10-99 (10% off)
$47.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

5 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.