Product Info


Ethernet Micro Web Device

sku: DEV-08557

Description: This small and compact board will give you the opportunity to add internet connectivity to any of your existing designs. Packed in compact plastic enclosure with DB25 male connector for the microcontroller ports. The PIC Micro Web device has the unique PoE (Power over Ethernet) feature built-in which allows PIC-MICRO-WEB to take power by the Ethernet cable and with no need for external power supply adapter. The TCP-IP stack provided by Microchip is free of charge/royalties and will allow you to do http, ftp, e-mail etc services. You can control the PIC GPIOs by web interface and to acquire and send data from external sensors to other internet applications and clients. With 128K Flash memory for programs and 128KB Flash memory for web storage this small device have all resources usually needed for general embedded internet applications and interface of sensors and machines to Internet.

Features:

  • PIC18F67J60 microcontroller with Ethernet and 1Mbit memory for code
  • 1Mbit data Flash for data storage
  • Mini ICSP/ICD connector for programming with PIC-ICD2 or PIC-ICD2-POCKET
  • Complete web server and TCP-IP stack support as per Microchip's open source TCP-IP stack
  • Power-Over-Ethernet support (for use with MOD-PoE power supply injector on standard LAN cables/switches)
  • It's possible to use without PoE in this case DB25.pin8(Vin) should be connected to 10-50VDC source
  • Enclosed in plastic DB25 shell
  • 25 available signals and power supply on the DB25 connector
Dimensions: 50x30 mm (2 x 1.2")

Documents:

Pricing

out of stock
$69.95 price
$62.96 10-99 (10% off)
$55.96 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.