Product Info


USB PIC Development Board

sku: DEV-08561

Description: This is a great starter board which allow you to explore all capabilities of PIC18F4550 and the Microchip's USB firmware. The software examples include: USB HID mouse which will allow you to move the mouse cursor with the four buttons on the board, USB Mass storage device on SD-MMC card simple adds USB disk to your computer, and a simple USB to RS232 converter. All these are available from Microchip, ready to be customized and embedded in your next application. The debugging is In-Circuit through ICSP connector.

Features:

  • ICSP/ICD connector for programming with PIC-MCP, PIC-MCP-USB, PIC-PG1,PIC-PG2, PIC-PG3 or PIC-PG4 and programming and debuggine with PIC-ICD2, PIC-ICD2-POCKET, PIC-ICD2-TINY
  • USB 2.0 type B connector
  • RS232 connector
  • SD-MMC connector
  • Audio In, Audio Out connectors
  • Status LEDs
  • Trimmer potentiometer
  • Four buttons
  • PIC18F4550-I/P included
  • Quartz crystal 20Mhz
  • Reset button
  • Power jack with diode bridge can be powered with AC or DC power supply
  • 5V regulator
  • Four mounting holes 3.3 mm (0.13")
  • FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print
Dimensions: 104x76 mm (4.1x3")

Documents:

Pricing

out of stock
$74.95 price
$67.46 10-99 (10% off)
$59.96 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.