Product Info


WiTilt v3.0

sku: SEN-08563

Description: This is the latest wireless accelerometer from SparkFun. The WiTilt v3 incorporates many new features including LiPo battery, built-in charger, enclosure, single axis gyroscope and many more!

We've combined the triple axis accelerometer sensor from Freescale MMA7260Q with the Bluetooth module from Roving Networks. What do you get? The new, WiTilt v3 complete wireless Accelerometer Measurement System. All measurements are transmitted via a wireless Class 1 Bluetooth® link that is extremely easy to use with a range of 100m (330ft) line-of-sight and 30m (100ft) in doors.

Output in ASCII/Binary/HEX at 57600bps. Bluetooth® connection can be reconfigured for slower communication rates. Individual measurement channels can be turned on or off. The unit can be setup to report only when a minimum value is broken (threshold). WiTilt v3 has a built in battery and roughly 12 hours of run time on a full charge.

Features:
  • Compact size
  • Wireless readings over Bluetooth® connection
  • Raw value output
  • Tilt output in degrees
  • Triple axis accelerometer (MMA7260)
  • Single axis gyro (MLX90609-150)
  • Fully enclosed
  • 860mAh LiPo Battery
  • Built in fast charger (full charge in less than 45 minutes)
  • Battery level indicator
  • Wired connection possible
Dimensions:
  • 2.20 x 2.81 x 0.73"
  • 57g
Documents:

Pricing

20 in stock
backorder allowed
$199.95 price
$179.96 10-99 (10% off)
$159.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

9 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.