Product Info


MP3 Development Board

sku: DEV-08603

Description: Have you ever wanted to create your own MP3 player? The MP3 Development Board combines a thick set of technologies to give you the most options available. It's got a color screen, accelerometer for menu navigation, 1gig of storage (user upgradable), USB mass storage, as well as a built-in FM transmitter (for your car!). We give you the basic software functions, you make the player your own. Headphones not included.

The MP3 Development Board uses the SparkFun USB bootloader. This bootloader allows you to compile firmware on your local workstation, then copy that firmware file onto the unit like it was a removable flash drive. When the unit resets, the firmware is automatically copied from the micro-SD card to the internal flash of the ARM7. This system greatly increases the speed at which the firmware can be flashed to the unit.

Features:
  • LPC2148 ARM7 from NXP
  • MMA7260 Triple Axis Accelerometer
  • microSD Socket
  • 1gig microSD card included
  • Tri-color Status LED
  • Standard 3.5mm audio jack (no headphones included)
  • miniUSB connection
  • 3-way Navigation Switch
  • 128x128 pixel Color Graphic LCD
  • NS73M FM Transmitter
  • Lithium Polymer battery (1000mAh)
  • Built in LiPo charger via USB
Documents:

Pricing

9 in stock
$199.95 price
$179.96 10-99 (10% off)
$159.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

5 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.