Product Info


Color Light Sensor - Avago ADJD-S371-Q999

sku: SEN-08618

Description: We can't tell what metallic salmon looks like, but this very small sensor can! The ADJD-S371-QR999 is a 4 channel digital sensor with a mere size of 3.9 x 4.5 x 1.8 mm. 10-bit per channel resolution means the ADJD can discern the smallest differences between visible colors. This is an IC module with combination of white LED and CMOS IC with integrated RGB filters + Clear channel and analog-to-digital converter front end. It is ideal for applications like color detection, measurement, and illumination sensing. The 2-wire serial interface allows direct connection to a microcontroller or other logic control for further signal processing without additional component such as analog to digital converter. With the wide sensing range of 100 lux to 100,000 lux, the sensor can be used for many applications with different light levels by adjusting the gain setting.

Features:
  • 10 bit per channel resolution
  • Independent gain selection for each channel
  • Wide sensitivity: 0.1k - 100k lux
  • Two wire serial communication
  • Built in oscillator/selectable external clock
  • Low power mode (sleep mode)
  • Integrated solution with sensor, LED and separator in module for ease of design
Dimensions: 3.9x4.5x1.8mm

Documents:

Pricing

481 in stock
backorder allowed
$9.95 price
$8.96 10-99 (10% off)
$7.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

4 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.