Product Info


Logomatic v2 Serial SD Datalogger

sku: WIG-08627

Description: The Logomatic v2 takes everything we learned with multiple logging projects over the years and boils it down to an easy to use device, that is now more adaptable than ever! Version 2 incorporates the LPC2148 with USB, battery charging, and microSD support. This allows us to use the SparkFun LPC2148 USB bootloader for even easier and faster modification of the firmware. No programmer required!

The Logomatic v2 uses a USB mass storage stack to appear under any operating system as a flash drive. Logs are created in FAT16 format on the micro-SD media and can be downloaded quickly over a USB connection by dragging and dropping the text files from the device. The microSD card can also be removed and inserted into a card reader to download the logs.

Board comes with a JST connector to be powered from our line-up of LiPo batteries or other power sources up to 7.5VDC. If you choose to use LiPo batteries, the Logomatic v2 has a built-in charger to charge batteries off USB.

The Logomatic v2 ships with basic serial text and analog logging. Users can easily start with this firmware but are encouraged to modify the firmware for their specific requirements. It's a truly flexible logger.

As one of our most popular products, the Logomatic has a ton of uses, and makes for a wonderful gift! For other great gift ideas, check out our SparkFun Gift Guide.

Features:
  • LPC2148 ARM7
  • 512K user flash
  • 10 available GPIO pins
  • Built-in RTC
  • 2 Status LEDs
  • USB Link LED
  • External interrupt
  • micro-SD socket
  • Compatible with low-cost flash media (related below) up to 2GB
  • Built-in MAX1555 USB charger (300mA max)
  • Built-in USB mass storage device bootloader
Dimensions: 1.5x2.4"
Documents:

Pricing

147 in stock
backorder allowed
$59.95 price
$53.96 10-99 (10% off)
$47.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

71 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.