Product Info


RFID Reader ID-20

sku: SEN-08628

Description: This is a very simple to use RFID reader module. With a built in antenna, the only holdup is the 2mm pin spacing (breakout board available below). Power the module, hold up a card, and get a serial string output containing the unique ID of the card.

Features:
  • 5V supply
  • 125kHz read frequency
  • EM4001 64-bit RFID tag compatible
  • 9600bps TTL and RS232 output
  • Magnetic stripe emulation output
  • Read range of 200mm
SFE Eagle Library has this part!

Dimensions: 38x40x7mm

Documents: Datasheet

Pricing

out of stock
$34.95 price
$31.46 10-99 (10% off)
$27.96 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

17 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.