Search
Product Info
Polar Heart Rate Monitor Interface
sku: SEN-08661
Description: This is a wonderful evaluation board cooperatively designed by danjuliodesigns and SparkFun. The Heart Rate Monitor Interface (HRMI) is an intelligent peripheral device that converts the ECG signal from the Polar Heart Rate Monitor (HRM) into easy-to-use heart rate data. It implements a sophisticated algorithm for computing an average heart rate even with noisy or intermittent data from the transmitter.Features:
- Multiple interfaces: USB, Logic-level serial and I2C
- Dual heart rate processing algorithms: averaged and raw
- Uses the RMCM01 Polar OEM receiver
- Compatible with coded and non-coded Polar transmitters including T31, T31C, T61C and WearlinkŪ
- 32-entry heart rate data history buffer
- Four 8-bit ADC inputs
- Up to a 5 channel digital input/output utility port
- Simple command/response interface
- Programmable power-on default operation
- Only works with one transmitter (HRM) in range
- Custom exercise equipment
- Portable heart rate monitoring devices
- Bio-feedback devices
- Heart beat aware body-worn electronics
- Manual
- Example software (checkout Dan's impressive example applications!)
- Schematic
- danjuliodesigns.com
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.













http://www.sparkfun.com/datasheets/Wireless/General/RMCM01.pdf
The forum has more info.
http://forum.sparkfun.com/viewtopic.php?t=14760