Product Info


Ultraviolet LED

sku: COM-08662

Description: This is a simple 5mm LED with an interesting array of applications. This ultraviolet LED can be used for counterfeit detection (bills, credit cards, documents, etc), sterilization, pesticide, black lights, sun burns, the list goes on. Please wear eye protection when using these LEDs.

Features:
  • T1 3/4 5mm clear lens
  • 395-400nm
  • 100-180mcd
  • 3-3.6V forward drop
Documents: Datasheet

Pricing

339 in stock
backorder allowed
$0.95 price
$0.86 10-99 (10% off)
$0.76 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

7 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.