Search
Product Info
XBee 1mW Chip Antenna
sku: WRL-08664
Description: This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
Features:
- 3.3V @ 50mA
- 250kbps Max data rate
- 1mW output (+0dBm)
- 300ft (100m) range
- Built-in antenna
- Fully FCC certified
- 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
Documents:
- Digi XBee Page
- Datasheet
- Product Manual
- Dimensional Drawings
- SFE Eagle Library has this part!
Pricing
Comments
12 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





























i want to Atomic IMU 6 Degrees of Freedom - XBee Ready data to send transmit and receiv by zig bee to purchase devices.
urgently information required ...
can i use XBee 1mW Chip Antenna as a transmitter and receiver ..? or receiver is another device (if other device reply me name)
i am waiting...
i want to Atomic IMU 6 Degrees of Freedom - XBee Ready data to send transmit and receiv by zig bee to purchase devices.
urgently information required ...
can i use XBee 1mW Chip Antenna as a transmitter and receiver ..? or receiver is another device (if other device reply me name)
i am waiting
The replacement arrived today and worked as advertised right out of the box.
http://ftp1.digi.com/support/documentation/90000982_B.pdf