Search
Product Info
XBee 2mW Series 2.5 Chip Antenna
sku: WRL-08691
Description: This is the new 2.4GHz XBee XB24-BCIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.
Features:
- 3.3V @ 40mA
- 250kbps Max data rate
- 2mW output (+3dBm)
- 400ft (120m) range
- Built-in antenna
- Fully FCC certified
- 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Think of it as a virtual pin passthough connection from one XBee to another; like a virtual wire coming straight from your sensor. It makes it really easy to "wirelessly attach" a remote sensor just like it was wired up locally. See ladyada's XBee relay control video for a demo of this in action.
The series 2/2.5 XBees don't support this out of the box, so if that's a requirement for your application, you'd want to add a micro to do the parsing/retransmit work for you, or use a series-1 XBee instead.