Product Info


XBee 2mW Series 2.5 RPSMA

sku: WRL-08692

Description: This is the  2.4GHz XB24-BSIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.

Features:

  • 3.3V @ 40mA
  • 250kbps Max data rate
  • 2mW output (+3dBm)
  • 400ft (120m) range
  • RPSMA antenna connector
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set

Documents:

Pricing

58 in stock
backorder allowed
$28.95 price
$26.06 10-99 (10% off)
$23.16 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.