Search
Product Info
XBee 2mW Series 2.5 Wire Antenna
sku: WRL-08695
Description: This is the new 2.4GHz XBee XB24-BWIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.Please Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.
Features:
- 3.3V @ 40mA
- 250kbps Max data rate
- 2mW output (+3dBm)
- 400ft (120m) range
- Built-in antenna
- Fully FCC certified
- 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















can i XBee 1mW Chip Antenna sku: WRL-08664 as tansmiter and receive given on sparkfun.com....?
or transmitter and receiver are two different devices use to communicate....?
if two different devices the send me name product name of both tx,rx their data sheet and
prices...?
i am waiting for answer