Product Info


STK500 Compatible USB Programmer

sku: PGM-08702

Description: AVR-ISP500 is a fast and reliable USB AVR programmer, and works directly with AVR Studio. It is recognized as a STK500 programmer and programs all AVRs. It emulates USB CDC so no drivers are required and works under Windows, Linux and MacOS. If you do not want to use AVRStudio you can use AVR-ISP500 with AVRdude.

Features:

  • Connects to PC via USB 2.0 Full speed
  • USB Powered
  • Uses Atmel's 2x5 pin ICSP and 2x3 connector layout

Dimensions: 45x30 mm (1.7x1.2") + 20 cm (8") cable

DOCUMENTS:

Pricing

72 in stock
backorder allowed
$47.95 price
$43.16 10-99 (10% off)
$38.36 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

8 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.