Search
Product Info
Multi-band GPS/GSM/WiFi Antenna
sku: GPS-08724
Description: This is a multi-band antenna covering the cellular, GPS, and WiFi frequency bands. It covers it all!GSM and GPS connectors have normal SMA connectors. WiFi antenna has industry standard RP-SMA connector.
Check out our GPS buying guide!
Frequency :
- 1575.42MHz (GPS)
- 824 to 894 MHz (GSM)
- 890 to 960 MHz (GSM)
- 1710 to 1890 MHz (DCS)
- 1850 to 1990 MHz (PCS)
- 2400 to 2483MHz (WiFi)
Gain :
- GPS:27 dB
- 1.7dBi
VSWR : <2.0:1
Dimension :
- 63mm Diameter
- 15.6mm Height
- 3m cable for each antenna
Mounting : Magnetic Mount
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



























It is so bad SparkFun should not be selling it.