Product Info


CMOS Camera Module - 640x480

sku: SEN-08739

Description: This is a high-quality color CMOS camera module. Power the CM-26N/P module, hook up any display, monitor, or LCD screen with an RCA input and get vivid color video at 640x480 resolution. Module is easily mountable and has a wide operating voltage (5V to 15V). Comes with high quality optics, all the on board circuitry to output RCA signal, and cable harness.

Features:
  • 5V to 15V input
  • 50mA (at 12V)
  • Switchable NTSC and PAL output using a jumper
Documents: Datasheet

Pricing

out of stock
$31.95 price
$28.76 10-99 (10% off)
$25.56 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

36 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.